2.3.2.8 BL_ApplicationVersionGet()

uint32_t BL_ApplicationVersionGet (uint8_t imageId)

Retrieves the version of the application based on the provided image ID.

Parameters:
in imageId

- Identifier for the application image space

Returns:

uint32_t - The version of the specified application image