2.5.2.2 BL_ApplicationExecutionIdGet()

uint8_t BL_ApplicationExecutionIdGet (uint8_t imageId)

Retrieves the execution ID of the application based on the provided image ID.

Parameters:
in imageId

- Identifier for the application image space

Returns:

uint8_t - The execution ID of the specified application image