2.5.2.4 BL_ApplicationFooterStartAddressGet()
flash_address_t BL_ApplicationFooterStartAddressGet (uint8_t imageId)
Retrieves the start address of the application footer based on the provided image ID.
| in | imageId |
- Identifier for the application image space |
flash_address_t - The start address of the specified application footer |