2.5.2.1 BL_ApplicationDownloadIdGet()
uint8_t BL_ApplicationDownloadIdGet (uint8_t imageId)
Retrieves the download ID of the application based on the provided image ID.
| in | imageId |
- Identifier for the application image space |
uint8_t - The download ID of the specified application image |