Jump to main content
MPLAB® Code Configurator Melody 8-Bit MDFU Client Library API Documentation v1.4.0
Search
Home
2
Module Documentation
2.5
Image Manager for 8-bit MDFU Client Library
2.5.2
Function Documentation
Previous
|
Next
1
Specific MISRA C:2012 Deviations
2
Module Documentation
2.1
I2C Communication Adapter
2.2
SPI Communication Adapter
2.3
UART Communication Adapter
2.4
8-bit MDFU Client Library
2.5
Image Manager for 8-bit MDFU Client Library
2.5.1
Module description
2.5.2
Function Documentation
2.5.2.1
BL_ApplicationDownloadIdGet()
2.5.2.2
BL_ApplicationExecutionIdGet()
2.5.2.3
BL_ApplicationFooterRead()
2.5.2.4
BL_ApplicationFooterStartAddressGet()
2.5.2.5
BL_ApplicationIsVersionValid()
2.5.2.6
BL_ApplicationRollbackCheck()
2.5.2.7
BL_ApplicationStartAddressGet()
2.5.2.8
BL_ApplicationVersionGet()
2.6
Memory Helper
2.7
8-bit Bootloader Client File Transfer Protocol (FTP) Handler
3
Data Structure Documentation
4
File Documentation
Microchip Information
2.5.2 Function Documentation