2.5.2.8 BL_ApplicationVersionGet()
uint32_t BL_ApplicationVersionGet (uint8_t imageId)
Retrieves the version of the application based on the provided image ID.
| in | imageId |
- Identifier for the application image space |
uint32_t - The version of the specified application image |