2.5.2.7 BL_ApplicationStartAddressGet()
flash_address_t BL_ApplicationStartAddressGet (uint8_t imageId)
Retrieves the start address of the application based on the provided image ID.
| in | imageId |
- Identifier for the application image space |
flash_address_t - The start address of the specified application |