3.9.1.1 System Event Byte
The system event byte is located in the R15 AVR register.
Event | Description |
|---|---|
SYS_ERR | This flag is set if the firmware detects an error or inconsistency. If the SYS_ERR flag is raised, an error code is stored in the SRAM variable debug. See Error Codes from Related Links. |
CMD_RDY | This flag is set every time a tune and the check function finishes. |
SYS_RDY | This flag is set after the system initialization completes. |
AVCCLOW | This flag is set if an AVCCLOW interrupt occurs. |
LOWBATT | This flag is set if a LOWBATT interrupt occurs. |
SFIFO | This flag is set in RXMode/PollingMode if the SFIFO is filled with the number of bytes configured in eepServices.rssiSysConf.RSSIbuf. |
DFIFO_RX | This flag is set in RXMode if the DFIFO is filled with the number of bytes configured in:
|