3.9.1 Event Flags
The event flags are located in the R12 to R15 AVR registers and can be configured in a flexible
way. An event flag is always set when the corresponding event occurs. The external EVENT
pin is only set if the flag is configured (masked). See Event Configuration from
Related Links. Read out the event flags via the Get Event Bytes SPI
command. See SPI Command Reference from Related Links. After a Get Event
Bytes command, clear the content of the R13 to R15 registers. The R12
register (events.config) is not cleared because it contains the information of the
currently loaded service and channel configuration in the currentService variable. For
more information about SRAM variables and data structures, see SRAM Map from
Related Links.
The following table shows an overview of the available event flags.
Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|
System (R15) events.system | SYS_ERR | CMD_RDY | SYS_RDY | AVCCLOW | LOWBATT | SFIFO | DFIFO_RX | — |
Events (R14) events.events | IDCHKA | WCOKA | SOTA | EOTA | IDCHKB | WCOKB | SOTB | EOTB |
Power (R13) events.power | PWRON | — | NPWRON6 | NPWRON5 | NPWRON4 | NPWRON3 | NPWRON2 | NPWRON1 |
Config (R12) events.config | PathB | PathA | ch[1:0] | — | ser[2:0] | |||