6.6.13 FLT_EVAL_METHOD Macro
Specifies the range and precision of floating operands and values subject to the usual arithmetic conversions and of floating constants. The possible values and meanings are as follows.
Include
<float.h>
Definition
The value 0 for all compilers, implying that all operations and
constants are evaluated just to the range and precision of the type.
Remarks
The meaning of values for this macro as defined by the C standard are as follows.
- -1
- indeterminable
- 0
- evaluate all operations and constants just to the range and precision of the type
- 1
- evaluate operations and constants of type
floatanddoubleto the range and precision of thedoubletype, evaluatelong doubleoperations and constants to the range and precision of thelong doubletype - 2
- evaluate all operations and constants to the range and precision of the
long doubletype