6.6.27 LDBL_MAX_10_EXP Macro
Maximum integer value for a long double precision floating-point exponent in base 10.
Include
<float.h>
Definition
| Compiler | Definition |
|---|---|
| MPLAB XC8 | 38 |
| MPLAB XC16 and XC-DSC | 308 |
| MPLAB XC32 | 308 |
Maximum integer value for a long double precision floating-point exponent in base 10.
Include
<float.h>
Definition
| Compiler | Definition |
|---|---|
| MPLAB XC8 | 38 |
| MPLAB XC16 and XC-DSC | 308 |
| MPLAB XC32 | 308 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.