6.6.28 LDBL_MAX_EXP Macro
Maximum integer value for a long double precision floating-point exponent in base
FLT_RADIX.
Include
<float.h>
Value
| Compiler | Definition |
|---|---|
| MPLAB XC8 | 128 |
| MPLAB XC16 and XC-DSC | 1024 |
| MPLAB XC32 | 1024 |
Maximum integer value for a long double precision floating-point exponent in base
FLT_RADIX.
Include
<float.h>
Value
| Compiler | Definition |
|---|---|
| MPLAB XC8 | 128 |
| MPLAB XC16 and XC-DSC | 1024 |
| MPLAB XC32 | 1024 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.