6.6.26 LDBL_MAX Macro
Maximum finite long double precision floating-point value.
Include
<float.h>
Definition
| Compiler | Definition |
|---|---|
| MPLAB XC8 | 3.40282346638528859812e+38F |
| MPLAB XC16 and XC-DSC | 1.7976931348623157e+308L |
| MPLAB XC32 | 1.7976931348623157e+308L |