6.17.10 Limits of Fastest Minimum-Width Integer Types
Macros that specify the minimum and maximum limits of the fastest types with specified
width declared in <stdint.h>.
Attention: The macros for 24-bit objects are
only supported when using PIC devices and MPLAB XC8. The macros for 64-bit objects are
not supported when using 8-bit AVR, Baseline, or non-enhanced Mid-range PIC devices with
MPLAB XC8.
Include
<stdint.h>
Remarks
Each macro name corresponds to the <stdint.h> type with a similar
name. The macro will expand to a constant expression suitable for use in
#if preprocessing directives, and this expression shall have the
same type as an object of the corresponding type converted according to the integer
promotions.
| Type | Description |
|---|---|
INT_FAST8_MIN | Minimum value of fastest signed integer with at least 8 bits width. |
INT_FAST8_MAX | Maximum value of fastest signed integer with at least 8 bits width. |
UINT_FAST8_MAX | Maximum value of fastest unsigned integer with at least 8 bits width. |
INT_FAST16_MIN | Minimum value of fastest signed integer with at least 16 bits width. |
INT_FAST16_MAX | Maximum value of fastest signed integer with at least 16 bits width. |
UINT_FAST16_MAX | Maximum value of fastest unsigned integer with at least 16 bits width. |
INT_FAST24_MIN | Minimum value of fastest signed integer with at least 24 bits width (see Attention note). |
INT_FAST24_MAX | Maximum value of fastest signed integer with at least 24 bits width (see Attention note). |
UINT_FAST24_MAX | Maximum value of fastest unsigned integer with at least 24 bits width (see Attention note). |
INT_FAST32_MIN | Minimum value of fastest signed integer with at least 32 bits width. |
INT_FAST32_MAX | Maximum value of fastest signed integer with at least 32 bits width. |
UINT_FAST32_MAX | Maximum value of fastest unsigned integer with at least 32 bits width. |
INT_FAST64_MIN | Minimum value of fastest signed integer with at least 64 bits width (see Attention note). |
INT_FAST64_MAX | Maximum value of fastest signed integer with at least 64 bits width (see Attention note). |
UINT_FAST64_MAX | Maximum value of fastest unsigned integer with at least 64 bits width (see Attention note). |