6.17.3 Fastest Minimum-Width Integer Types
Typedef names that designate signed and unsigned integer types with at least the specified width and that are usually the fastest to work with.
Attention: The types for 24-bit objects are only
supported when using PIC devices and MPLAB XC8. The types for 64-bit objects are not
supported when using 8-bit AVR, Baseline, or non-enhanced Mid-range PIC devices with
MPLAB XC8.
Include
<stdint.h>
| Type | Description |
|---|---|
int_fast8_t | The fastest signed integer of at least 8 bits width. |
int_fast16_t | The fastest signed integer of at least 16 bits width. |
int_fast24_t | The fastest signed integer of at least 24 bits width. |
int_fast32_t | The fastest signed integer of at least 32 bits width. |
int_fast64_t | The fastest signed integer of at least 64 bits width (see Attention note). |
uint_fast8_t | The fastest unsigned integer of at least 8 bits width. |
uint_fast16_t | The fastest unsigned integer of at least 16 bits width. |
uint_fast24_t | The fastest unsigned integer of at least 24 bits width. |
uint_fast32_t | The fastest unsigned integer of at least 32 bits width. |
uint_fast64_t | The fastest unsigned integer of at least 64 bits width (see Attention note). |