6.17.12 Limits of Integer Types for Pointer Objects
Macros that specify the minimum and maximum limits of the pointer-related types declared
in <stdint.h>.
Include
<stdint.h>
Remarks
Each macro name corresponds to the <stdint.h> type with a similar
name. The macro will expand to a constant expression suitable for use in
#if preprocessing directives, and this expression shall have the
same type as an object of the corresponding type converted according to the integer
promotions.
| Type | Description |
|---|---|
INTPTR_MIN | The minimum value of a signed integer type capable of holding a pointer. |
INTPTR_MAX | The maximum value of a signed integer type capable of holding a pointer. |
UINTPTR_MAX | The maximum value of an unsigned integer type capable of holding a pointer. |