6.17.8 Limits of Fixed-Width Integer Types
Macros that specify the minimum and maximum limits of the types with fixed width declared
in <stdint.h>.
Attention: The macros for 24-bit objects are
only supported when using PIC devices and MPLAB XC8. The macros for 64-bit objects are
not supported when using 8-bit AVR, Baseline, or non-enhanced Mid-range PIC devices with
MPLAB XC8.
Include
<stdint.h>
Remarks
Each macro name corresponds to the <stdint.h> type with a similar
name. The macro will expand to a constant expression suitable for use in
#if preprocessing directives, and this expression shall have the
same type as an object of the corresponding type converted according to the integer
promotions.
| Type | Description |
|---|---|
INT8_MIN | Minimum value of signed integer with 8 bits width. |
INT8_MAX | Maximum value of signed integer with 8 bits width. |
UINT8_MAX | Maximum value of unsigned integer with 8 bits width. |
INT16_MIN | Minimum value of signed integer with 16 bits width. |
INT16_MAX | Maximum value of signed integer with 16 bits width. |
UINT16_MAX | Maximum value of unsigned integer with 16 bits width. |
INT24_MIN | Minimum value of signed integer with 24 bits width (see Attention note). |
INT24_MAX | Maximum value of signed integer with 24 bits width (see Attention note). |
UINT24_MAX | Maximum value of unsigned integer with 24 bits width (see Attention note). |
INT32_MIN | Minimum value of signed integer with 32 bits width. |
INT32_MAX | Maximum value of signed integer with 32 bits width. |
UINT32_MAX | Maximum value of unsigned integer with 32 bits width. |
INT64_MIN | Minimum value of signed integer with 64 bits width (see Attention note). |
INT64_MAX | Maximum value of signed integer with 64 bits width (see Attention note). |
UINT64_MAX | Maximum value of unsigned integer with 64 bits width (see Attention note). |