2.1 Absolute Maximum Ratings
- Operating Temperature
- −40°C to +85°C
- Storage Temperature
- −65°C to + 150°C
- Maximum Applied Voltage
- 5.5V
- DC Output Current
- 5.0 mA
- ESD Ratings:
- Human Body Model (HBM) ESD
- > 8 kV
- Charge Device Model (CDM) ESD
- > 1 kV
Note: Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage
to the device. This is a stress rating only, and functional operation of the device at
these or any other condition beyond those indicated in the operational sections of this
specification is not implied. Exposure to absolute maximum rating conditions for extended
periods may affect device reliability.