2.2 Reliability

The ATSHA206A is fabricated with the high reliability Microchip CMOS EEPROM manufacturing technology.

Table 2-1. EEPROM Reliability
ParameterMin.Typ.Max.Units
Write Endurance (each byte at +25°C)100,000——Write Cycles
Data Retention (at +55°C)10——Years
Data Retention (at +35°C)3050—Years
Read EnduranceUnlimitedRead Cycles