2.3 AC Parameters

Figure 2-1. AC Timing Diagram
Table 2-2. AC Parameters(3)
ParameterSymbolDirectionMin.Typ.Max.UnitNotes
Wake Low Duration(4)tWLOTo ATSHA206A60——µsMinimum time to guarantee wake under all conditions.
Wake High Delay to Data Comm.tWHITo ATSHA206A2.5——msSIO should be stable and > VSIO for this entire duration.
High-Side Glitch Filter at Active(2)tHIGNORE_IOTo ATSHA206A45——nsPulses shorter than this in width will be ignored by the device when in Active mode.
Low-Side Glitch Filter at Active(2)tLIGNORE_IOTo ATSHA206A45——nsPulses shorter than this in width will be ignored by the device when in Active mode.
High-Side Glitch Filter at SleeptHIGNORE_STo ATSHA206A15——µsPulses shorter than this in width will be ignored by the device when in Sleep mode.
Low-Side Glitch Filter at SleeptLIGNORE_STo ATSHA206A15——µsPulses shorter than this in width will be ignored by the device when in Sleep mode.
Watchdog Reset(1)tWATCHDOGTo ATSHA206A0.71.31.7sMaximum time from wake until the device is forced into Sleep mode.
Note:
  1. These parameters are ensured through characterization but not tested in production.
  2. “Active” refers to either I/O mode or Compute mode, as opposed to Sleep mode.
  3. VSIO means the high level to which SIO is driven during the I/O mode. The driver could be either the totem pole driver on the MCU or the resistor when the ATSHA206A returns data.
  4. When the device is in Sleep mode, pulses ≤tWLO but ≥ tLIGNORE_S may cause the device to wake up and transition to the I/O mode. When in the I/O mode, the device is designed to ensure that no legal tSTART or tZLO low pulse will cause the device to reset.
Figure 2-2. AC Data Transfer Timing Diagram
Table 2-3. AC Data Transfer ParametersApplicable from TA = −5°C to +85°C, VSIO = +2.0V to +4.2V, CL = 100 pF(2) (unless otherwise noted).
ParameterSymbolDirectionMin.Typ.Max.UnitNotes
Start Pulse DurationtSTARTTo ATSHA206A4.104.344.56µsNote 1
From ATSHA206A4.606.008.60µsNote 1
Zero Transmission High PulsetZHITo ATSHA206A4.104.344.56µsNote 1
From ATSHA206A4.606.008.60µsNote 1
Zero Transmission Low PulsetZLOTo ATSHA206A4.104.344.56µsNote 1
From ATSHA206A4.606.008.60µsNote 1
Bit TimetBITTo ATSHA206A3739—µsNote 1
From ATSHA206A415478µsNote 1
Turnaround DelaytTURNAROUNDFrom ATSHA206A6480131µsThe ATSHA206A initiates the first low-going transition after this time interval following the start of the last bit (tBIT) of the Transmit flag.
To ATSHA206A93——µsAfter the ATSHA206A transmits the last bit of a block, the system must wait this interval before sending the first bit of a flag.
Note:
  1. tSTART, tZLO, tZHI, and tBIT are designed to be compatible with a standard UART running at 230.4 Kbaud for both transmit and receive. The UART should be set to seven data bits, no parity, and one Stop bit.
  2. All performance parameters assume CL ≤ 100 pF. Bus capacitance exceeding 100 pF will reduce performance, both of AC and DC parameters.