Slot 7 has been renamed DerivedKey and
is configured for key storage. It is the target of the DeriveKey
command.
Slots 8-10 have been renamed DataStore.
Slots 0, 1 and 2 are set for clear text writes and can be written after the Data zone is
locked.
Slots 9-10 (DataStore Slots 1 and 2) can
be individually locked via the Write command when Write.Mode[5] = 1.
This was not available for the SHA204A.
Slot 15 is configured as the ParentKey
slot to hold the Secret Key.
The OTP zone has been eliminated.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.