12.9.6 PIR1
Note:
- RC1IF is read-only. User software must read RC1REG to clear RC1IF.
- TX1IF is read-only. User software must load TX1REG to clear TX1IF. TX1IF does not indicate a completed transmission (use TMRT for this purpose instead).
- Interrupt flag bits are set when an interrupt condition occurs, regardless of the state of its corresponding enable bit or the Global Interrupt Enable (GIE) bit. User software needs to ensure the appropriate interrupt flag bits are cleared before enabling an interrupt.
| Name: | PIR1 |
| Offset: | 0x70D |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CCP1IF | TMR2IF | TMR1IF | RC1IF | TX1IF | BCL1IF | SSP1IF | ADIF | ||
| Access | R/W/HS | R/W/HS | R/W/HS | R | R | R/W/HS | R/W/HS | R/W/HS | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – CCP1IF CCP1 Interrupt Flag
| Value | CCP Mode | ||
|---|---|---|---|
| Capture | Compare | PWM | |
1 | Capture occurred (must be cleared in software) | Compare match occurred (must be cleared in software) | Output trailing edge occurred (must be cleared in software) |
0 | Capture did not occur | Compare match did not occur | Output trailing edge did not occur |
Bit 6 – TMR2IF TMR2 Interrupt Flag
| Value | Description |
|---|---|
| 1 | Interrupt has occurred (must be cleared in software) |
| 0 | Interrupt event has not occurred |
Bit 5 – TMR1IF TMR1 Interrupt Flag
| Value | Description |
|---|---|
| 1 | Interrupt has occurred (must be cleared in software) |
| 0 | Interrupt event has not occurred |
Bit 4 – RC1IF EUSART1 Receive Interrupt Flag(1)
| Value | Description |
|---|---|
| 1 | The EUSART1 receive buffer (RC1REG) is not empty (contains at least one byte) |
| 0 | The EUSART1 receive buffer is empty |
Bit 3 – TX1IF EUSART1 Transmit Interrupt Flag(2)
| Value | Description |
|---|---|
| 1 | The EUSART1 transmit buffer (TX1REG) is empty |
| 0 | The EUSART1 transmit buffer is not empty |
Bit 2 – BCL1IF MSSP1 Bus Collision Interrupt Flag
| Value | Description |
|---|---|
| 1 | A bus collision was detected (must be cleared in software) |
| 0 | No bus collision was detected |
Bit 1 – SSP1IF MSSP1 Interrupt Flag
| Value | Description |
|---|---|
| 1 | Interrupt has occurred (must be cleared in software) |
| 0 | Interrupt event has not occurred |
Bit 0 – ADIF ADC Interrupt Flag
| Value | Description |
|---|---|
| 1 | Interrupt has occurred (must be cleared in software) |
| 0 | Interrupt event has not occurred |