12.9.1 INTCON
Note: Interrupt flag
bits are set when an interrupt condition occurs, regardless of the state of its
corresponding enable bit or the Global Interrupt Enable (GIE) bit. User software needs
to ensure the appropriate interrupt flag bits are clear prior to enabling an interrupt.
This feature allows for software polling.
| Name: | INTCON |
| Offset: | 0x000B |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| GIE | PEIE | INTEDG | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 1 |
Bit 7 – GIE Global Interrupt Enable
| Value | Description |
|---|---|
| 1 | Enables all active interrupts |
| 0 | Disables all interrupts |
Bit 6 – PEIE Peripheral Interrupt Enable
| Value | Description |
|---|---|
| 1 | Enables all active peripheral interrupts |
| 0 | Disables all peripheral interrupts |
Bit 0 – INTEDG External Interrupt Edge Select
| Value | Description |
|---|---|
| 1 | Interrupt on rising edge of INT pin |
| 0 | Interrupt on falling edge of INT pin |