12.9.7 PIR2
Note: Interrupt flag bits are set when an
interrupt condition occurs, regardless of the state of its corresponding enable bit or
the Global Interrupt Enable (GIE) bit. User software needs to ensure the appropriate
interrupt flag bits are cleared before enabling an
interrupt.
| Name: | PIR2 |
| Offset: | 0x70E |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CCP2IF | NVMIF | TMR1GIF | |||||||
| Access | R/W/HS | R/W/HS | R/W/HS | ||||||
| Reset | 0 | 0 | 0 |
Bit 7 – CCP2IF CCP2 Interrupt Flag
| Value | CCP Mode | ||
|---|---|---|---|
| Capture | Compare | PWM | |
1 | Capture occurred (must be cleared in software) | Compare match occurred (must be cleared in software) | Output trailing edge occurred (must be cleared in software) |
0 | Capture did not occur | Compare match did not occur | Output trailing edge did not occur |
Bit 6 – NVMIF Nonvolatile Memory (NVM) Interrupt Flag
| Value | Description |
|---|---|
| 1 | The requested NVM operation has completed (must be cleared in software) |
| 0 | Interrupt event has not occurred |
Bit 5 – TMR1GIF TMR1 Gate Interrupt Flag
| Value | Description |
|---|---|
| 1 | The TMR1 Gate has gone inactive (must be cleared in software) |
| 0 | TMR1 Gate is active |