27.2.3 ADC Operation During Sleep
The ADC module can operate in Sleep. This requires the ADC clock source to be set to
the ADCRC option. When the ADC oscillator source is selected, the ADC waits one
additional instruction before starting the conversion. This allows the
SLEEP instruction to be executed, which can reduce system noise
during the conversion. If the ADC interrupt is enabled (ADIE = 1), the
device will wake up from Sleep when the conversion completes. If the ADC interrupt is
disabled (ADIE = 0), the device remains in Sleep and the ADC module is
turned off, although the ON bit remains set.
When the ADC clock source is something other than the ADCRC, a SLEEP
instruction causes the present conversion to be aborted and the ADC is turned off,
although the ON bit remains set.