5.1 Setting Up the Hardware
(Ask a Question)The following figure shows the hardware setup of SLVS-EC FMC with PolarFire video kit and interface with HDMI display.
The following table lists the jumper settings of PolarFire video kit.
| Jumper | Default Position | Description |
|---|---|---|
| J15 | Open | SPI Slave and Master mode
selection By default, select SPI master |
| J17 | Open | 100K PD for TRSTn By default, 1K PD is connected |
| J19 | Pin 1 and 2 | Default: XCVR_VREF is connected to GND |
| J28 | Pin 1 and 2 | Default: Programming through the FTDI |
| J24 | Pin 2 and 4 | Default: VDDAUX4 voltage is set to 3.3V |
| J25 | Pin 1 and 2 | Bank4 voltage is set to 3.3V |
| J36 | Pin 1 and 2 | Default: Board power up through the SW4 |
| SW4 | OFF/ON | Power ON\OFF slide switch |
| SW6 | OFF | User slide switch Default position: OFF |
| J20 | 12 Volts Input | 12V input to the board |
For setting up the hardware, perform the following steps:
- Connect the VIDEO-DC-SLVS to the J14 FMC Connector on the PolarFire video kit.
- Connect the power supply cable to J20 of the PolarFire video kit.
- Connect the host PC to the PolarFire video kit through J12 using a USB mini cable.
- Connect the HDMI monitor to J1 (HDMI 2.0 transmitter (Tx) port) of the PolarFire video kit.
- Power up the HDMI monitor.
- Power up the board using the SW4 slide switch.