2.2.2.3 Voltage Source
This document provides guidance on setting up the voltage source module with Harmony QSpin.
Voltage Source Graphical User Interface

Steps for Setup
In Harmony QSpin, the voltage source can be set up in the following steps:
Set the following fields:
Table 2-2. Voltage Source Configuration Fields Description Voltage magnitude Set the DC bus voltage to which the three-phase inverter is connected