39.5.22 I2CxRXB
I2C Receive Buffer(1)
Note:
- This register is read-only. Writes to this register are ignored.
| Name: | I2CxRXB |
| Offset: | 0x0288 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXB[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |