39.5.21 I2CxTXB

I2C Transmit Buffer Register(1)

Note:
  1. This register is write-only. Reading this register will return a value of 0x00.
Name: I2CxTXB
Offset: 0x0289

Bit 76543210 
 TXB[7:0] 
Access WWWWWWWW 
Reset xxxxxxxx 

Bits 7:0 – TXB[7:0] I2C Transmit Buffer

This register is write-only. Reading this register will return a value of 0x00.