39.5.8 I2CxPIE
Note:
- Enabled interrupt flags are OR’ed to produce the PIRx[I2CxIF] bit.
- When ACKTIE is set (ACKTIE =
1) and ACKTIF becomes set (ACKTIF =1), if an ACK is generated, CSTR is also set. If a NACK is generated, CSTR remains unchanged. - When WRIE is set (WRIE =
1) and WRIF becomes set (WRIF =1), CSTR is also set. - When ADRIE is set (ADRIE =
1) and ADRIF becomes set (ADRIF =1), CSTR is also set.
| Name: | I2CxPIE |
| Offset: | 0x029A |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CNTIE | ACKTIE | WRIE | ADRIE | PCIE | RSCIE | SCIE | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – CNTIE Byte Count Interrupt Enable(1)
| Value | Description |
|---|---|
1 |
Enables Byte Count interrupts |
0 |
Disables Byte Count interrupts |
Bit 6 – ACKTIE Acknowledge Status Time Interrupt and Hold Enable(1,2)
| Value | Description |
|---|---|
1 |
Enables Acknowledge Status Time Interrupt and Hold condition |
0 |
Disables Acknowledge Status Time Interrupt and Hold condition |
Bit 4 – WRIE Data Write Interrupt and Hold Enable(1,3)
| Value | Description |
|---|---|
1 |
Enables Data Write Interrupt and Hold condition |
0 |
Disables Data Write Interrupt and Hold condition |
Bit 3 – ADRIE Address Interrupt and Hold Enable(1,4)
| Value | Description |
|---|---|
1 |
Enables Address Interrupt and Hold condition |
0 |
Disables Address Interrupt and Hold condition |
Bit 2 – PCIE Stop Condition Interrupt Enable(1)
| Value | Description |
|---|---|
1 |
Enables interrupt on the detection of a Stop condition |
0 |
Disables interrupt on the detection of a Stop condition |
Bit 1 – RSCIE Restart Condition Interrupt Enable(1)
| Value | Description |
|---|---|
1 |
Enables interrupt on the detection of a Restart condition |
0 |
Disables interrupt on the detection of a Restart condition |
Bit 0 – SCIE Stop Condition Interrupt Enable(1)
| Value | Description |
|---|---|
1 |
Enables interrupt on the detection of a Start condition |
0 |
Disables interrupt on the detection of a Start condition |