39.5.1 I2CxCON0
Note:
- SDA and SCL pins must be configured as open-drain I/Os and use either internal or external pull-up resistors.
- SDA and SCL signals must configure both the input and output PPS registers for each signal.
- CSTR can be set by multiple hardware sources; all sources must be addressed by user software before the SCL line can be released.
- SMA is set on the same SCL edge as CSTR for a matching received address.
- In this mode, ADRIE must be set, allowing an interrupt to clear the BCLIF condition and the ACK of a matching address.
- In 10-bit Client mode (when
ABD =
1), CSTR will be set when the high address has not been read from I2CxRXB before the low address is shifted in.
| Name: | I2CxCON0 |
| Offset: | 0x0292 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | RSEN | S | CSTR | MDR | MODE[2:0] | ||||
| Access | R/W | R/W | R/W/HS/HC | R/C/HS/HC | R | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – EN I2C Module Enable(1,2)
| Value | Description |
|---|---|
1 |
The I2C module is enabled |
0 |
The I2C module is disabled |
Bit 6 – RSEN
Restart Enable (used only when MODE = 1xx)
Bit 5 – S
Host Start (used only when MODE = 1xx)
| Value | Name | Description |
|---|---|---|
1 |
MMA =
0: |
Set by write to I2CxTXB or S bit, hardware issues Start condition |
0 |
MMA =
0: |
Cleared by hardware after sending Start condition |
1 |
MMA = 1 and MDR =
1: |
Set by write to I2CxTXB or S bit, communication resumes with a Restart condition |
0 |
MMA = 1 and MDR =
1: |
Cleared by hardware after sending Restart condition |
Bit 4 – CSTR Client Clock Stretching(3)
| Value | Name | Description |
|---|---|---|
1 |
Clock is held low (clock stretching) | |
0 |
Enable clocking, SCL control is released | |
SMA = 1 and RXBF = 1(6): |
Set by
hardware on 7th falling SCL edge. User must read I2CxRXB and clear CSTR to release SCL. |
|
SMA = 1 and TXBE = 1 and
I2CxCNT !=
0: |
Set by
hardware on 8th falling SCL edge. User must write to I2CxTXB and clear CSTR to release SCL. |
|
when ADRIE = 1(4): |
Set by
hardware on 8th falling edge of matching received address. User must clear CSTR to release SCL. |
|
SMA = 1 and WRIE =
1: |
Set by
hardware on 8th falling SCL edge of received data byte. User must clear CSTR to release SCL. |
|
SMA = 1 and ACKTIE =
1: |
Set by
hardware on 9th falling SCL edge. User must clear CSTR to release SCL. |
Bit 3 – MDR Host Data Request (Host pause)
| Value | Name | Description |
|---|---|---|
1 |
Host state machine pauses until data are read/written (SCL is held low) | |
0 |
Host clocking of data is enabled | |
MMA = 1 and RXBF = 1 (pause for
RX): |
Set by
hardware on 7th falling SCL edge. User must read I2CxRXB to release SCL. |
|
MMA = 1 and TXBE = 1 and I2CxCNT != 0 (pause for
TX): |
Set by
hardware on the 8th falling SCL edge. User must write to I2CxTXB to release SCL. |
|
RSEN = 1 and MMA = 1 and (I2CxCNT = 0 or ACKSTAT = 1) (pause for
Restart): |
Set by
hardware on 9th falling SCL edge. User must set S bit or write to I2CxTXB to release SCL and issue a Restart condition. |
Bits 2:0 – MODE[2:0] I2C Mode Select
| Value | Description |
|---|---|
111 |
I2C Multi-Host mode (SMBus 2.0 Host)(5) |
110 |
I2C Multi-Host mode (SMBus 2.0 Host)(5) |
101 |
I2C Host mode, 10-bit address |
100 |
I2C Host mode, 7-bit address |
011 |
I2C Client mode, one 10-bit address with masking |
010 |
I2C Client mode, two 10-bit addresses |
001 |
I2C Client mode, two 7-bit addresses with masking |
000 |
I2C Client mode, four 7-bit addresses |