18.4.4 PMD Control Register 3

Name: PMD3
Offset: 0x065

Bit 76543210 
 U2MDU1MD SPI1MDI2C1MD PWM2MDPWM1MD 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 6, 7 – UnMD Disable UART Un

ValueDescription
1 UARTn module disabled
0 UARTn module enabled

Bit 4 – SPI1MD Disable Serial Peripheral Interface 1

ValueDescription
1 SPI1 module disabled
0 SPI1 module enabled

Bit 3 – I2C1MD  Disable I2C1

ValueDescription
1 I2C1 module disabled
0 I2C1 module enabled

Bit 1 – PWM2MD Disable Pulse-Width Modulator 2

ValueDescription
1 PWM2 module disabled
0 PWM2 module enabled

Bit 0 – PWM1MD Disable Pulse-Width Modulator 1

ValueDescription
1 PWM1 module disabled
0 PWM1 module enabled