25.8.1 CLB Automatic Configuration
The CLB can automatically be configured during microcontroller start-up. The CLB Configuration on Start-up (CLBSU) Configuration bit determines how the CLB will be configured.
When CLBSU is set (CLBSU =
1), the CLB will be configured during normal code execution.
When CLBSU is clear (CLBSU =
0), the CLB will be configured by the NVM Scanner during device
start-up and before software execution. The CLB Configuration Start Address (CLBSA)
Configuration bits determine the NVM address (high byte) location of the CLB image. If
CPUHALT is set (CPUHALT =
1), normal software execution occurs once the NVM Scanner
configures the device. If CPUHALT is clear
(CPUHALT = 0), the CPU will halt after the
NVM Scanner completes the loading of the CLB image, and no software execution will
occur. This allows the CLB module to operate without CPU intervention.