25.9 CLB Debug

The CLBDEBUG0 and CLBDEBUG1 registers are used to select a single BLE output for debugging purposes. The value written into CLBDEBUG0/1 determines which of the 128 BLE outputs to monitor. The selected BLE output can be read via the DB0 or DB1 bits or can be routed to an output pin using the PPS module.