25.7 Operation During Sleep Mode
The CLB will operate in Sleep mode if only asynchronous logic is used, or if the selected oscillator is active. For example, if the CLBCLK register selects FOSC as the clock source and the SLEEP instruction is executed, the CLB will not be operational since FOSC is disabled during Sleep. In this example, Idle and Doze modes are still operational.