25.4 CLB Module Outputs
The CLB BLE’s outputs are available directly as feedback to other CLB resources (like other BLE’s or Hardware Timer) or could be routed to other peripherals (such as Timers, Pins, CCP, …) through a set of 24 output multiplexers. Those multiplexers allow flexible connections of the peripherals and optimize the resources needed for signal routing.
Important:
The Microchip CLB Synthesizer provides a graphical user interface that allows easy configuration and automatic selections of the BLE outputs function by user choice.