25.3.2 Programmable Edge Detectors
The output of each of the 32 input selection latches are fed into programmable edge detectors. The edge detectors are by default positive edge-triggered, but can be programmed to be negative edge-triggered or bypassed completely.
The edge detectors are positive-edge triggered. If the application
requires negative-edge detection, bit zero of the CLB Input
Synchronizer latches must be set (CLB Input Synchronizer[0] =
'1'). The output of the
synchronizer latches will be synchronized to the CLB clock.
If the edge detectors are bypassed, the input signal is fed directly to the CLB without synchronization.
'00X''010''011''10X''110''111'