4.3.2.2 Interrupting the Device During an Active Operation

If S/IO is brought low during Active operation, the TA010-TFLXAUTH device will halt computation and enter Sleep mode. The TA010-TFLXAUTH will wake up on the subsequent rising edge on the single-wire bus.