4.3.2.3 Data Input and Output Bit Frames

Communication with the TA010-TFLXAUTH is conducted in time intervals referred to as bit frames and lasts tBIT in duration. Each bit frame contains a single binary data value. Input bit frames are used to transmit data from the host to the TA010-TFLXAUTH and can either be a logic ‘0’ or a logic ‘1’. An output bit frame carries data from the TA010-TFLXAUTH to the host. In all input and output cases, the host initiates the bit frame by driving the SI/O line low. Once the TA010-TFLXAUTH detects the SI/O being driven below the VIL level for a duration greater than tIGNORE_SWI its internal timing circuits begin to run.

The duration of each bit frame is allowed to vary from bit to bit as long as the variation does not cause the tBIT length to exceed the specified minimum and maximum values.