Operating Conditions- 2.7V – 5.5V,
                                    -40°C to +85°C, DC to 48 MHz
 - 2.7V – 5.5V,
                                    -40°C to +125°C, DC to 48 MHz
  Qualification- AEC-Q100 Grade 1
                                    (-40°C to 125°C)
  Core: Arm® Cortex®-M0+ CPU running at up to 48 MHz- Single-cycle
                                    hardware multiplier
 - Memory Protection
                                    Unit (MPU) 
  Memories- Up to 128 KB
                                    in-system self-programmable Flash
 - Up to 4 KB
                                    independent self-programmable Flash for Data Flash
 - Up to 16 KB SRAM
                                    main memory 
  System
                            - Power-on Reset
                                    (POR) and Brown-out Detection (BOD)
 - Internal and
                                    external clock options with 48 MHz to 96 MHz Fractional Digital
                                    Phase Locked Loop (FDPLL96M)
 - External
                                    Interrupt Controller (EIC)
 - One non-maskable
                                    interrupt
  Low Power- Idle and Standby
                                    sleep modes
 - SleepWalking
                                    peripherals 
  Input/Output (I/O)- Up to 38
                                    programmable I/O pins
 - Up to 16 external
                                    interrupts
 - Up to two
                                    parallel Input/Output Controllers (PIO)
  Debugger Development Support- In-circuit and
                                    in-application programming
 - 2-wire Serial
                                    Wire Debug Port Interface
 - Four hardware
                                    breakpoints, two data watchpoints
 - Micro Trace
                                    Buffer (MTB) for instruction trace in SRAM
 
  | Motor Control- Two 24-bit
                                    Timer/Counters and one 16-bit Timer/Counter for Control (TCC)
                                    with extended functions:
- Up to
                                            four compare channels with optional complementary
                                            output
 - Generation of synchronized pulse width modulation (PWM)
                                            pattern across port pins
 - Deterministic fault protection, fast decay and
                                            configurable dead-time between complementary output
 - Dithering
                                            that increase resolution with up to 5 bit and reduce
                                            quantization error
 - Up to 8
                                            waveform output channels
 
   Advanced Analog- Two 12-bit, 1
                                    Msps Analog-to-Digital Converter (ADC) 
- Differential and single-ended input
 - Automatic
                                            offset and gain error compensation
 - Oversampling and decimation in hardware to support
                                            13-bit, 14-bit, 15-bit or 16-bit resolution
 
  - One 16-bit
                                    Sigma-Delta Analog-to-Digital Converter (SDADC) 
 - One 10-bit, 350
                                    ksps Digital-to-Analog Converter (DAC)
 - Two Analog
                                    Comparators (AC) with Window Compare function
 
  | 
Peripherals- Hardware Divide and Square Root Accelerator (DIVAS)
 - 12-channel Direct Memory Access Controller (DMAC)
 - 12-channel Event System
 - Up to five 16-bit Timer/Counters (TC)
- One 16-bit TC with compare/capture channels
 - One 8-bit TC with compare/capture channels
 - One 32-bit TC with compare/capture channels using two
                                            TCs
 
  - Frequency Meter
 - 32-bit Real Time Counter (RTC) with clock/calendar function
 - Watchdog Timer (WDT)
 
  | 
Peripherals (Continued)- CRC-32 generator
 - Up to four Serial Communication Interfaces (SERCOM), each
                                    configurable to operate as:
- USART with full-duplex and single-wire half-duplex
                                            configuration
 - I2C up to 3.4 MHz 
 - SPI
 - LIN
                                            Host/Client
 - RS-485
 
  - Configurable Custom Logic (CCL)
 - Integrated Temperature Sensor
 
  | Software and Tools Support: Develop Prototypes Quickly With Our
                                Powerful, Easy-to-Use Ecosystem- Get your code off
                                    to a head start with MPLAB® Code Configurator
 - Graphically configure peripherals, software libraries, and
                                    supported RTOS with MPLAB Harmony
 - Download MPLAB XC Compiler
 - Take advantage of MPLAB X IDE's support for 32-bit MCUs
 - Select the best
                                    debugger for your project: MPLAB ICE, MPLAB ICD, or PICkit™
 
  |