48 Revision History
Revision E - August 2023
The following updates were added in this revision of the document.
| Section | Updates |
|---|---|
| 5-Volt, 128-KB Flash, 16-KB SRAM with Advanced Analog | Added Software and Tools Support features. |
| Clock Distribution | Updated Figure 11-1. |
| Oscillators Controller (OSCCTRL) | Updated Figure 14-2. Added note in XOSCFAIL Bit in STATUS Register. |
| 32.768 kHz Oscillators Controller (OSC32KCTRL) | Added the fifth paragraph in 32.768 kHz Internal Oscillator (OSC32K) Operation. |
| Supply Controller (SUPC) | Added paragraph in BODVDDRDY Bit in STATUS Register. |
| Real-Time Counter (RTC) | Updated Property field and added notes in COUNT and COUNT Registers. |
| Direct Memory Access Controller (DMAC) | Changed (BEATSIZE + 1) by (BEATSIZE) in Addressing. |
| External Interrupt Controller (EIC) | Updated Features. |
| Nonvolatile Memory Controller (NVMCTRL) | Updated the table of PSZ Bits in PARAM Register. |
| I/O Pin Controller (PORT) | Added note in Events. |
| Event System (EVSYS) | Added first column in Table 28-1. |
| SERCOM Synchronous and Asynchronous Receiver and Transmitter (SERCOM USART) | Updated second paragraph in Data
Transmission. Added note in LIN Host. Added note in Sample Adjustment. Added note in HDRDLY and BRKLEN Bits in CTRLC Register. |
| SERCOM Serial Peripheral Interface (SERCOM SPI) | Updated first paragraph in Hardware
Controlled SS. Added note in MSSEN Bit in CTRLB Register. |
| SERCOM Inter-Integrated Circuit (SERCOM I2C) | Added info of DRDY Bit in INTFLAG Register. |
| Timer Counter (TC) | Updated notes in Capture
Operations. Updated first paragraph in Event Capture Action on Events or I/Os. Updated Figure 33-13 and updated third paragraph and note in Period and Pulse-Width (PPW) Capture Action on Events. Updated Figure 33-14. Updated Figure 33-15. Updated Property field and updated note 1 in COUNT Register. Updated Property field in CCx Register. Updated Property field and updated note 1 in COUNT Register. Updated Property field and updated note 1 in COUNT Register. |
| Timer/Counter for Control (TCC) Applications | Updated Property field and added note in CPTENx, DMAOS, MSYNC,
PRESCYNC, RUNSTDBY, PRESCALER, RESOLUTION, ENABLE and SWRST Bits in
CTRLA Register. Updated Property field and added note in STATUS Register. Updated Property field and added note in COUNT Register. Added note in PATT Register. Updated Property field, updated info of SWAPx, POLx and CICCENx Bits and added note in SWAPx, POLx, CICCENx, CIPEREN, RAMP and WAVEGEN Bits in WAVE Register. Added note in PER Register. Updated Name, Offset and Property fields and added note in CCx Register. Updated Property field, added note and updated info in PGVBx and PGEBx Bits in PATTBUF Register. Updated Property field, added note and updated info in PERBUF and DITHERBUF Bits in PERBUF Register. Updated Name, Offset and Property fields, added note and updated info in DITHERBUF Bit in CCBUFx Register. |
| Analog-to-Digital Converter (ADC) | Removed an erroneous reference to DAC in Features, Figure 36-1 and Figure 36-8. Updated second paragraph in Operation. Updated Conversion Timing and Sampling Rate with new information after Figure 36-6. |
| Analog Comparators (AC) | Added note in Offset Compensation. |
| Digital-to-Analog Converter (DAC) | Updated second paragraph in Principle of
Operation. Updated second bullet in Interrupts. |
| Electrical Characteristics 85℃ | Updated info of VREFA and deleted info of VREFB in Table 43-1. Updated PINT and PI/O in Table 43-3. Updated Typ. and Max. Values in Table 43-8. Updated Figure 43-3. Moved PAI_53 to Modules/Peripherals Active Currents <= 550 µA in Table 43-9. Added FCLK_6a and FCLK_6b in Table 43-13. Added note 3 in Table 43-19. Deleted info of ADC_63 inTable 43-25. Updated Figure 43-6, updated MSP_1 in Table 43-31 and updated SSP_1 in Table 43-32. Updated Min. and Max. Values in Table 43-34 and Table 43-35. |
| Electrical Characteristics 125°C | Updated PINT and PI/O in Table 44-2. Added Serial Peripheral Interface (SERCOM SPI) Mode Electrical Specifications. Updated Typ. and Max. Values in Table 44-6. Added Active Current info of 1.5µA, 2µA, 75µA, 100µA, 200µA and 250µA in Table 44-7. |
| Schematic Checklist | Added second paragraph in Introduction. Added second paragraph in Operation in Noisy Environment. Added note in External Reset Circuit. Added note in Cortex Debug Connector (10-pin). Added note in 20-pin IDC JTAG Connector. |
Revision D - June 2021
Terminology used in this document may not match with the contents of other Microchip documentation and collateral. For any questions or concerns regarding terminology, contact a Microchip support or sales representative.
This revision contains numerous typographical updates throughout the document. All other updates are listed in the following table:
Revision C - April 2021
Terminology used in this document may not match with the contents of other Microchip documentation and collateral. For any questions or concerns regarding terminology, contact a Microchip support or sales representative.
This revision contains numerous typographical updates throughout the document. All other updates are listed in the following table:
| Section | Updates |
|---|---|
| General | Throughout the entire document all references of “Master” were changed to “Host,” and “Slave” was changed to “Client,” where applicable. |
| Electrical Specifications at 85℃ |
|
| Electrical Specifications at 125℃ | New section. |
| Appendix A: Migration | New section. |
Revision B - November 2020
This revision contains numerous typographical updates throughout the document. All other updates are listed in the following table:
| Section | Updates |
|---|---|
| Pinout |
|
| General | For each chapter the topic “Product Dependencies” was renamed to “Peripheral Dependencies” and the content was condensed into a table. |
| Power Supply and Start-Up Considerations | Removed redundant images from Typical Powering Schematics and added a cross reference to the proper schematics. |
| Processor and Architecture | New verbiage was added to the SysTick section of Cortex-M0+ Peripherals. |
| Product Mapping | Updated the diagram with a new section for PORT, DIVAS, and Reserved off the IOBUS section. |
| NVM User Row Mapping | Updated the BODCORE calibration with a new Production Setting. |
| Clock System | Updated the Diagram in On-Demand, Clock Requests changing CLKEN to CHEN. |
| GCLK | Added new information about the Peripheral channel to the second line item in Initialization. |
| OSCCTRL |
|
| OSC32KCTRL |
|
| SUPC | Added content for the SDADC to the SEL bitfield of the VREF register |
| DSU | Updated the REVISION bit of the DID Register with new text for device revision. |
| PM | Updated verbiage for the SysTick Overflow Interrupt in SRAM Automatic Low-Power Mode. |
| PAC |
|
| RTC |
|
| EIC | Updated Asynchronous Edge detection Mode with new verbiage for asynchronous edge detection. |
| NVMCTRL | Updated Command and Data Interface with verbiage for confirming INTFLAG.READY is ‘1’. |
| PORT | Updated PORT Access Priority with new verbiage about IOBUS writes. |
| EVSYS |
|
| SERCOM USART |
|
| SERCOM SPI |
|
| SERCOM I2C |
|
| TC |
|
| TCC |
|
| CCL |
|
| ADC |
|
| SDADC |
|
| AC | Updated the DBGCTRL register with new verbiage for the DBGRUN bit. |
| DAC |
|
| TSENS | |
| FREQM | Updated the CTRLB Register with a new note. |
| PDEC |
|
| Electrical Characteristics | Updates to formatting, notes, min, typ and max specs were made to
the tables and content of the following topics:
|
| Packaging | Removed the Packaging table for moisture sensitivity from the
following packages: Added in packaging tables for the following package: Updated the Package Marking Information, and removed the Thermal Considerations topics. |
| Schematic Checklist |
|
Revision A - July 2020
This is the initial released version of this document.