3.4.10.1 Serial Debug Com Port (FTDI)
The SAMA7D65-Curiosity Kit board features a dedicated serial port for debugging, accessible through header J35. Various interfaces can be used as a USB/Serial DBGU port bridge, such as the FTDI TTL-232R USB-to-TTL serial cable.
The DBGU serial port uses the MCP1700/3.3V LDO to prevent any voltage higher than 3.3V to be applied on any 3.3V-only tolerant external USB-to-UART converter. For more details about the MCP1700/3.3V device, refer to the product web page.
An inexpensive level shifter solution is also implemented using two TN2106 N-channel MOSFETs.
For more details about the TN2106 device, refer to the product web page.
| PIO | Signal Name | Signal Description |
|---|---|---|
PD19 | DBGU_RX_PD19 | UART receive data line |
PD18 | DBGU_TX_PD18 | UART transmit data line |