3.4.10.2 Debug JTAG
A 20-pin JTAG header (J38) is provided on the SAMA7D65-Curiosity Kit board to facilitate software development and debugging using various JTAG emulators. The interface signals have a voltage level of 3.3V.
| Signal | Pin No. | Pin No. | Signal |
|---|---|---|---|
VDD_3V3 | 2 | 1 | VDD_3V3 |
GND | 4 | 3 | NTRST |
GND | 6 | 5 | TDI |
GND | 8 | 7 | TMS |
GND | 10 | 9 | TCK |
GND | 12 | 11 | NC |
GND | 14 | 13 | TDO |
GND | 16 | 15 | NRST |
GND | 18 | 17 | NC |
GND | 20 | 19 | NC |