4.3.1 Port Statistics
Use this command to display the general traffic statistics for all switch ports.
Command Syntax:
show interface <port_type> [ <port_list> ] statistics [ { packets | bytes | errors | discards | filtered | { priority [ <priority_list> ] } | link-state-changes } ] [ { up | down } ]Argument | Description | |
Parameter |
| Port type in GigabitEthernet |
| List of Port ID, for example, 1/1, 1/1-4 | |
| Priority of the queue (or queues) to show statistics for. | |
Default | N.A | |
Mode | User EXEC mode | |
Usage | Display traffic statistics | |
Example | Example 1: Display traffic statistics for port 1 showing only errors. | |