4.3.2 Port QoS, QCL Status, and Detailed Statistics
Use this command to display statistics for the different queues for all switch ports.
Command Syntax:
show qos [ { interface [ <port_type> [ <port> ] ] } | wred | { maps [ dscp-cos ] [ dscp-ingresstranslation ] [ dscp-classify ] [ cos-dscp ] [ dscp-egress-translation ] | storm | { qce [ <qce> ] } ]Argument | Description | |
Parameter |
| Port type in GigabitEthernet |
| List of Port ID, for example, 1/1, 1/1-4 | |
| Indicates the QCE ID ranges from 1–256. | |
Default | N.A | |
Mode | User EXEC mode | |
Usage | Display QoS statistics | |
Example | Example 1: Display QoS statistics for port 1. | |