4.9.4 DHCPv4 Detailed Statistics
Use this command to display the DHCPv4 detailed statistics for all switchports.
Command Syntax:
show ip dhcp detailed statistics { server | client | snooping | relay | normal-forward | combined }
[ interface <port_type> [ <in_port_list> ] ]Argument | Description | |
Parameter |
| Port type in GigabitEthernet |
| List of Port ID, for example, 1/1, 1/1-4 | |
Default | N.A | |
Mode | User EXEC mode | |
Usage | Display the DHCPv4 statistics. | |
Example | Example 1: Display the DHCPv4 combined statistics for port 1. | |