4.9.2 DHCPv4 Snooping Table
Use this command to display the Dynamic DHCP Snooping table.
Command Syntax:
show ip dhcp snooping tableArgument | Description | |
|
Parameter | N.A | N.A |
Default | N.A | |
Mode | User EXEC mode | |
Usage | Display the IP assigned information that is obtained from DHCP server except for local VLAN interface IP addresses. | |
Example | Example 1: | |