4.21.1 Monitor VLANs Membership
Use this command to display an overview of membership status of VLAN users.
Command Syntax:
show vlan status [ admin | all | combined | nas | rmirror ]Argument | Description | |
Parameter | N.A | N.A |
Default | N.A | |
Mode | User EXEC mode | |
Usage | Display the membership status of VLAN users. | |
Example | Example 1: Display VLAN membership status for combined users. | |