4.21.2 Monitor VLAN Ports
Use this command to display the VLAN port status.
Command Syntax:
show vlan status [ interface <port_type> [ <plist> ] ] [ admin | all | combined | erps | mstp | nas | rmirror ]Argument | Description | |
Parameter |
| Port type in GigabitEthernet |
| List of Port ID, for example, 1/1, 1/1-4 | |
Default | N.A | |
Mode | User EXEC mode | |
Usage | Display VLAN port status | |
Example | Example 1: Display VLAN port 1 status for admin user. | |