3.2 Memory Footprint
The USB device stack memory footprint depends on:
- AVR Core (XMEGA®, megaAVR®, UC3)
- USB Hardware Version
- USB Class Used
- Compiler and Optimization Level
In average the USB device stack does not exceed 10KB of Flash and 1KB of RAM compiling with high optimization level.